IR2125S
Product details
-
Channels1
-
ConfigurationHigh-side
-
Isolation TypeFunctional levelshift JI (Junction Isolated)
-
Output Current (Source)1.6 A
-
Output Current (Sink)3.3 A
-
QualificationIndustrial
-
Turn Off Propagation Delay200 ns
-
Turn On Propagation Delay170 ns
-
VBS UVLO (Off)8.3 V
-
VBS UVLO (On)9.2 V
-
VCC UVLO (Off)8 V
-
VCC UVLO (On)8.9 V
-
Voltage Class500 V
| Recommended | ||||
|
OPN
|
IR2125STRPBF | IR2125SPBF | ||
| Product Status | active and preferred | discontinued | ||
| Infineon Package | ||||
| Package Name | N/A | N/A | ||
| Packing Size | 1000 | 1980 | ||
| Packing Type | TAPE & REEL | TUBE | ||
| Moisture Level | 3 | 3 | ||
| Moisture Packing | DRY | DRY | ||
| Lead-free | Yes | Yes | ||
| Halogen Free | Yes | Yes | ||
| RoHS Compliant | Yes | Yes | ||
|
Infineon stock last updated:
|
ea. in stock | |||
|
|
||||
|
|
|
|||
|
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 1000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 1980 |
| Packing Type | TUBE |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Floating channel for bootstrap op.
- Fully operational to +500 V
- Tolerant to neg. transient volt.
- dV/dt immune
- Gate drive supply range: 12 to 18 V
- Undervoltage lockout
- Current detection and limiting loop
- Error lead indicates fault condit.
- And programs shutdown time
- Output in phase with input
- 2.5, 5 & 15 V input logic compatib.